??
Селекция на CAD модел
Налични продукти: 1
69823
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF DIN 7603 - Sealing ring CU
Bill of material
69823
BESTNR
Order No.
69823
ARTNR
Article No.
7603-Form A-G1/4
PDF
catalog sheet
PDF
L
1.5 mm
D
Diameter
18.0 mm
D1
Diameter
13.5 mm
GEW
Weight
1 g
CTN
Customs tariff number
74152100
EAN
European Article Number
4020772069827
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Преглед
3D
Размер
2D