??
CAD model selection
Selectable products: 1
90415
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6802B - Vertical toggle clamp, black, with vertical base
Bill of material
90415
BESTNR
Order No.
90415
GR
Size
1
PDF
catalog sheet
PDF
F1
Force F1
0.6 kN
F2
Force F2
1.1 kN
AS
Clamping screw
M5x38 mm
GEW
Weight
105 g
WB
Angle range
°
W1
Angle ALPHA (α)
95 °
W2
Angle Alpha 2 (α2)
0 °
A
5 mm
B
39 mm
C
16 mm
D
Diameter
4.5 mm
E
18 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
6 mm
H
29 mm
H1
110.5 mm
HWMIN
6.8 mm
HWMAX
12 mm
I
10 mm
K
5.5 mm
L
- mm
L1
61 mm
L2
59 mm
M
23.5 - 25 mm
M1
- mm
N
19 mm
O
5 mm
P
27 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772090418
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number90415
Order No.90415
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 133.40EUR
Gross list prices from 1029.80EUR
Gross list prices from 10026.50EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D