??
CAD model selection
Selectable products: 1
91280
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6841B - Push-pull type toggle clamp, black, with small angle base
Bill of material
91280
BESTNR
Order No.
91280
GR
Size
2
PDF
catalog sheet
PDF
F1
Force
2.0 kN
F2
Force
2.0 kN
AS
Clamping screw
M6 x 25
GEW
Weight
245 g
A
10.0 mm
BMIN
32.5 mm
BMAX
57.5 mm
D
5.6 mm
E
25 mm
H
20 mm
H1
95 mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBX
Stroke max.
26 mm
K
12.5 mm
HWMIN
17 mm
HWMAX
25 mm
HW
Adjustment distance
mm
Enter value for HW
Adjustment distance
mm
cm
inch
ft
L1
114 mm
L2
19 mm
L3
105 mm
MMIN
32 mm
MMAX
36.0 mm
M2
Thread
M 16 X 1,5
N
50 mm
P
34 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091286
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number91280
Order No.91280
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 156.50EUR
Gross list prices from 1051.00EUR
Gross list prices from 10045.20EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:01 AM
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.