??
CAD model selection
Selectable products: 1
91470
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6847SU - Hook type toggle clamp with safety latch
Bill of material
91470
BESTNR
Order No.
91470
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
3.0 kN
GEW
Weight
295 g
ALPHA
90 °
POS
Position
C
19 mm
D
Diameter
7.1 mm
K
13 mm
L
40 mm
L1
123 mm
M
32 - 35 mm
N
45 mm
R
5.5 mm
S
99 mm
W
15 °
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772091477
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D