??
CAD model selection
Selectable products: 1
94029
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6843 - Angle base, solid
Bill of material
94029
BESTNR
Order No.
94029
GR
Size
2
PDF
catalog sheet
PDF
A
60 mm
B
11.0 mm
C
11 - 18 mm
D
Diameter
6.7 mm
F
40 mm
H
24 mm
I
40 mm
K
Diameter
16.2 mm
L
5 mm
M
40 mm
GEW
Weight
160 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772094027
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number94029
Order No.94029
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 110.20EUR
Gross list prices from 109.20EUR
Gross list prices from 1008.35EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update: Jan 19, 2024, 11:03 AM
Preview - Generation
Preview
3D
Dimension
2D