??
CAD model selection
Selectable products: 1
95141
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6830NI - Horizontal acting toggle clamp with horizontal base
Bill of material
95141
BESTNR
Order No.
95141
GR
Size
0
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
F1
Force F1
0.25 kN
F2
Force F2
0.4 kN
AS
Clamping screw
M4 x 25 mm
GEW
Weight
35 g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
4 mm
B
28 mm
C
11.5 - 15.5 mm
D
Diameter
4.6 mm
D1
Diameter
- mm
E
9.0 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
5.5 mm
H
14.5 mm
H1
23.0 mm
H2
34 mm
HWMIN
-5.0 mm
HWMAX
0.6 mm
I
7.5 mm
K
6.3 mm
L
- mm
L1
79 mm
M
16.0 mm
M1
- mm
N
25.0 mm
P
25.5 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772095147
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D