??
CAD model selection
Selectable products: 1
99648
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832BS - Horizontal toggle clamp with safety latch, black, open clamping arm and horizontal base
Bill of material
99648
BESTNR
Order No.
99648
GR
Size
3
PDF
catalog sheet
PDF
F1
Force F1
1.8 kN
F2
Force F2
2.5 kN
AS
Clamping screw
M8 x 63
GEW
Weight
390 g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
8.0 mm
B
73 mm
C
25.7 mm
D
Diameter
6.5 mm
D1
Diameter
5.1 mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
37.0 mm
F
14 mm
H
49 mm
H1
65 mm
H2
86 mm
HWN
HW min.
9.0 mm
HWX
HW max.
22.0 mm
I
15 mm
K
7 mm
L
13 mm
L1
206 mm
M
38 - 42 mm
M1
42 mm
N
47 mm
O
6 mm
P
50 mm
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772099640
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D