??
CAD model selection
Selectable products: 4
12013
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 100 - Wrought-iron gate deadlock
Bill of material
12013
BESTNR
Order No.
SCL
Closure
DIN
Door direction
D
Backset
65 mm
A
Case width
105 mm
GEW
Weight
820 g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D