??
CAD model selection
Selectable products: 2
12179
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 104 - Wrought-iron gate deadlock with channel fore-end
Bill of material
12179
BESTNR
Order No.
SCL
Closure
SCLN
Closure
D
Backset
50 mm
WB
B
Case width
85 mm
GEW
Weight
550 g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D