??
CAD model selection
Selectable products: 2
13672
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 140SKNIG - Sliding-door lock case, empty, V2A
Bill of material
13672
BESTNR
Order No.
ART
Design
Stainless steel, grinded, mesh 240
A
Case width
mm
C
mm
F
mm
S
Material thickness
mm
GEW
Weight
1000 g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D