??
CAD model selection
Selectable products: 2
17954
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 146GS - Striking box, bare-metal, narrow
Bill of material
17954
BESTNR
Order No.
GR
for case width
mm
A
mm
S
Material thickness
3 mm
GEW
Weight
g
CTN
Customs tariff number
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D