??
CAD model selection
Selectable products: 2
564156
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147I - Striking plate, V2A
Bill of material
564156
BESTNR
Order No.
A
Case width
mm
A1
mm
C
mm
S
Material thickness
3 mm
GEW
Weight
g
CTN
Customs tariff number
83016000
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D