??
CAD model selection
Selectable products: 2
553125
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 147SNIG-XX-06 - Sliding gate striking plate, V2A
Bill of material
553125
BESTNR
Order No.
A
for case width
PS
Suitable for
Nr. 140S, 140SD
A1
mm
B1
mm
S
Material thickness
3 mm
GEW
Weight
g
CTN
Customs tariff number
83014019
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D