??
CAD model selection
Selectable products: 2
554191
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 401Z - short cylinder plate
Bill of material
554191
BESTNR
Order No.
ART
Design
ARTNR
Article No.
AUSFG
Design
with bore for lever actuation
ECS
Dimension
32 x 156 x 6
S
Material thickness
6 mm
GEW
Weight
190 g
CTN
Customs tariff number
83024110
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D