??
CAD model selection
Selectable products: 3
552963
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6101L - Clamping module with sensor query for opening and interlock
Bill of material
552963
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
ENTR
Opening
pneumatic
HKF
Holding force
kN
DA
Diameter
mm
D
Diameter
mm
DN
Diameter
mm
E
mm
E1
mm
H
mm
HA
mm
K
mm
K1
mm
LK
Diameter
mm
M
Diameter
mm
N
Diameter
mm
R
Thread
G 1/8 Inch
W
°
W1
°
W2
45 °
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D