??
CAD model selection
Selectable products: 2
564839
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6203SP - Installation clamping module, screw-in version
Bill of material
564839
BESTNR
Order No.
GR
Size
PDF
PDF
EVK
Pull-in/locking force up to
N
HK
Holding force
N
ENTR
Unlocking
pneumatic
BDO
Opening operating pressure
6 - 12 bar
H
mm
D
Diameter
mm
DN
Diameter
mm
D2
Diameter
mm
G
Thread
mm
HA
mm
M
Thread
mm
T
mm
T1
mm
T2
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D