??
CAD model selection
Selectable products: 5
427682
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6204K2HA-001 - Double clamping bracket
Bill of material
427682
BESTNR
Order No.
GR
Size
KH10.2
PDF
catalog sheet
PDF
ENTR
Unlocking
hydraulic
EVK
Pull-in/locking force up to
2 x 10 kN
HK
Holding force
2 x 25 kN
AUSBL
Blow out
pneumatic
S
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D