??
CAD model selection
Selectable products: 5
376871
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6310K - Clamp with plastic cap, complete
Bill of material
376871
BESTNR
Order No.
B1
mm
NUT
mm
SPS
Clamping bolt DIN 787
SPM
for Clamping Screw
H1
Clamping height
mm
Enter value for H1
Clamping height
mm
cm
inch
ft
H1MAX
mm
B2
mm
L
mm
A
mm
A1
mm
E1
mm
E2
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D