??
CAD model selection
Selectable products: 24
372359
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6348PP_150 - Parallel supports-pairs, precision, 150 mm long
Bill of material
372359
BESTNR
Order No.
H
Rated dimensional tolerance ±0,01
mm
TP
Pair tolerance
IT5
B
mm
L
150 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D