??
CAD model selection
Selectable products: 8
87122
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6361D-M16 - Clamping pallet M16
Bill of material
87122
BESTNR
Order No.
ARTNR
Article No.
BOHR
Details
A
mm
B
mm
Z1
Z1xR
mm
Z2
Z2xR
mm
AZ
No's of positioning holes
mm
GEW
Weight
kg
M
Thread
M 16
R
50 mm
D
Diameter
22 mm
E
13 mm
H
mm
N
Diameter
mm
P
Diameter
mm
L1
mm
L3
mm
S
Diameter
mm
J
mm
T1
mm
T2
100 mm
T3
mm
T5
mm
U1
mm
U2
mm
U3
100 mm
U4
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D