??
CAD model selection
Selectable products: 2
300442
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6363-00-104-* - Pressure pad
Bill of material
300442
BESTNR
Order No.
ARTNR
Article No.
H1
mm
L
mm
SW
Width across flats
17 mm
AM
Support height (in comb. with support element)
MMAX
Tightening torque Md max.
25 Nm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D