??
CAD model selection
Selectable products: 2
305953
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370EARx K5 - Installation clamping module, screw-in version
Bill of material
305953
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
EVK
Pull-in/locking force up to
kN
HK
Holding force
13 kN
ENTR
Opening
BDO
Opening operating pressure
bar
AUSBL
Blow out
pneumatic
D
Thread
M45 x 1
DN
Diameter
15 mm
D1
Diameter
39 mm
H
19.8 mm
HA
5.8 mm
LK
Diameter
36 mm
T
14 mm
GEW
Weight
150 g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D