CAD model selection
Selectable products: 1
564855
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZMW-5 - Insertion tool
Bill of material
564855
BESTNR
Order No.
564855
GR
Size
5
PS
Suitable for
KP5, KH5
SW
Width across flats
17 mm
GEW
Weight
190 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772535513
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
2D