??
CAD model selection
Selectable products: 3
562768
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6370ZNR-20 M16 - Pull-stud Size 20 for engagement screw M16 with reduced fitting collar
Bill of material
562768
BESTNR
Order No.
BEZ
Version
GR
Size
20
PDF
catalog sheet
PDF
DN
D1
24
D2
16
H
28
H1
23
T
5
GEW
Weight
110 g
CTN
Customs tariff number
84662020
EAN
European Article Number
VERS
version
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D