??
CAD model selection
Selectable products: 2
567121
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375M - Mechanical collet - base element
Bill of material
567121
BESTNR
Order No.
GR
Size
SPH
Clamping stroke Ø
0.3 mm
MD
Tightening torque max.
Nm
SW
Width across flats
mm
D
Diameter
mm
H
mm
B
mm
B1
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
D4
Diameter
mm
E1
mm
G
Thread
mm
G1
Thread
mm
H1
mm
H2
mm
H3
mm
K
Diameter
8 mm
R
mm
S1
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D