??
CAD model selection
Selectable products: 2
567125
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6375ZI - Collet attachment inside clamping
Bill of material
567125
BESTNR
Order No.
GR
Size
D
Diameter
mm
D1
Diameter
mm
D2
Diameter
mm
D3
Diameter
mm
H
mm
H1
10 mm
H2
mm
H3
14.5 mm
H4
9.5 mm
MAT
Material
Aluminium
SPH
Clamping stroke Ø
0.3 mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D