??
CAD model selection
Selectable products: 4
72645
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6435S - Heavy screw jack
Bill of material
72645
BESTNR
Order No.
GR
Size
HMIN
H min.
mm
HMAX
H max.
mm
H
mm
Enter value for H
mm
cm
inch
ft
TR
40x7 mm
B1
26 mm
B2
190 mm
L
220 mm
SW
65 mm
FMAX
F max.
kN
GEW
Weight
kg
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D