??
CAD model selection
Selectable products: 3
565651
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6472 - Side clamp with clamping point
Bill of material
565651
BESTNR
Order No.
GR
Size
G
mm
NUT
Slot
F1
kN
B
mm
H
mm
H1
mm
L
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBMAX
Stroke
mm
B1
mm
B2
20 mm
G1
mm
G2
M6 mm
L1
mm
L2
mm
L3
mm
L4
mm
L5
mm
SW
mm
MD
Tightening torque Md
Nm
MD1
Tightening torque Md1
Nm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D