??
CAD model selection
Selectable products: 1
73569
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6601 - Eccentric lever, loose, for end clamping
Bill of material
73569
BESTNR
Order No.
73569
A
24 mm
B
14 mm
L
167 mm
S
10 mm
GEW
Weight
300 g
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772073565
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Procurement
Part number73569
Order No.73569
PricesThe prices are in EURO, ex-works, excluding VAT, packing, freight, postage and insurance. Unless otherwise agreed, our gross list prices valid on the day of delivery shall apply.
Gross list prices from 121.70EUR
Quantity unitPiece
Price list, status:Jan 1, 2024, 12:00 AM
Currency:
$
£
¥
CN¥
All information without guarantee
Last update
Preview - Generation
Preview
3D
Dimension
2D