??
CAD model selection
Selectable products: 3
90134
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6800S - Vertical toggle clamp with safety latch with open clamping arm and horizontal base
Bill of material
90134
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
red
GRIFF2
colour
red
F1
Force F1
kN
F2
Force F2
kN
AS
Clamping screw
mm
GEW
Weight
g
W1
Angle ALPHA (α)
105 °
WB
Opening angle
°
W2
Angle Alpha 2 (α2)
60 °
A
mm
B
mm
C
mm
D
Diameter
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
mm
F
mm
H
mm
H1
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
L2
mm
M
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D