??
CAD model selection
Selectable products: 4
555062
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6820A - Pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
555062
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
F2
Force F2
kN
F3
F3 = maximum clamping force at 6 bar
kN
F4
F4 = maximum clamping force at 6 bar
kN
F5
piston force F5
kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
dm³
AS
Clamping screw
mm
GEW
Weight
g
POS
Position
WA
Oeffnungswinkel ALPHA
°
A
mm
B
mm
C
mm
D
Diameter
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
E
mm
F
mm
H
mm
H1
mm
H2
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
N
mm
R
Thread
mm/INCH
W
Diameter
mm
KD
Piston diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D