??
CAD model selection
Selectable products: 3
559769
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6825A - Heavy pneumatic toggle clamp with horizontal cylinder attachment
Bill of material
559769
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
F2
Force F2
kN
F3
F3 = maximum clamping force at 6 bar
kN
F4
F4 = maximum clamping force at 6 bar
kN
F5
Force F5
kN
VN
Vn = Air consumption per double stroke in dm3 at 6 bar
dm³
GEW
Weight
g
POS
Position
mm
A
mm
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
E1
mm
E2
mm
F
mm
G
mm
H
mm
H1
mm
H2
mm
H3
12 mm
I
mm
K
mm
L1
mm
M
mm
N
mm
N1
mm
P
mm
R
Inch
W
Diameter
mm
KD
Piston diameter
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D