??
CAD model selection
Selectable products: 6
555084
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6828H - Pneumatic clamp with lever, double-acting and with additional lever for manual opening and/or closing
Bill of material
555084
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
SPM
Clamping moment at 5 bar
Nm
HHL
Lever left
HHR
Lever right
HM
Holding moment max.
Nm
POS
Position
A
mm
B
mm
C
mm
C1
mm
C2
mm
C3
mm
D1
Diameter
mm
D2
Diameter
mm
E
mm
E1
mm
E2
mm
H
mm
H1
mm
H2
mm
H3
mm
H4
mm
H5
mm
H6
mm
I
mm
J
mm
L
mm
N
mm
N1
mm
R
Thread
T
mm
T1
mm
KD
Piston diameter
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D