??
CAD model selection
Selectable products: 5
AMF93617
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6829V - Link clamp, Flange version, double-acting, pneumatic
Bill of material
AMF93617
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
GR
Size
F3
kN
AS
Clamping screw
mm
GEW
Weight
g
A
mm
B
mm
D2
Diameter
mm
D3
Thread
m
POS
Position
E
mm
F
mm
G
mm
G6
mm
H
mm
HW
Stroke
H1
mm
H2
mm
H3
25 mm
H5
mm
H6
mm
I
mm
M
mm
P
mm
R
KD
mm
ALPHA
Angle ALPHA (α)
°
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D