??
CAD model selection
Selectable products: 2
557429
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6832SJ - Horizontal toggle clamp with safety latch, open clamping arm and horizontal base
Bill of material
557429
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
HANDGRIFF
colour
orange
GRIFF2
colour
black
F1
Force F1
kN
F2
Force F2
kN
AS
Clamping screw
mm
GEW
Weight
g
ALPHA
Angle ALPHA (α)
90 °
POS
Position
A
mm
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
mm
H
mm
H1
mm
H2
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
M1
mm
O
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D