??
CAD model selection
Selectable products: 2
90712
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6835BS - Horizontal toggle clamp with safety latch
Bill of material
90712
BESTNR
Order No.
PDF
catalog sheet
PDF
GR
Size
F1
Force F1
kN
F2
Force F2
kN
GEW
Weight
g
POS
Position
A
mm
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
F
mm
H
34.0 mm
H1
mm
H2
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
M1
27 mm
N
mm
O
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
VERSHA
fuer Konfiguration
AS
Clamping screw
mm
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D