??
CAD model selection
Selectable products: 3
93948
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6837M - Horizontal acting toggle clamp for removable handle
Bill of material
93948
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
AS
Clamping screw
mm
GEW
Weight
g
WB
Angle range
°
ALPHA
Angle ALPHA (α)
90 °
A
mm
B
mm
C
mm
D
Diameter
mm
D1
Diameter
mm
E
mm
VB
Adjustment distance
mm
Enter value for VB
Adjustment distance
mm
cm
inch
ft
F
mm
H
mm
H1
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
mm
L1
mm
M
mm
M1
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D