??
CAD model selection
Selectable products: 3
560895
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6870F - Horizontal toggle clamp with auto-adjust clamping height, with open clamping arm and horizontal base
Bill of material
560895
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
AHA
automatic height compensation S
mm
XAHA
maximum height compensation
mm
AS
Clamping screw
GEW
Weight
g
POS
Position
A
mm
B
mm
C
mm
C1
mm
D
mm
D1
mm
VB
mm
Enter value for VB
mm
cm
inch
ft
E
mm
F
mm
H
mm
H1
mm
H2
mm
HWMIN
mm
HWMAX
mm
I
mm
K
mm
L
12.7 mm
L1
mm
M
M1
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D