??
CAD model selection
Selectable products: 2
AMF560904
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6874F - Push-pull type toggle clamp with auto-adjust clamping width, with horizontal base
Bill of material
AMF560904
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
F1
Force F1
kN
AHUB
automatic stroke compensation S
mm
Enter value for AHUB
automatic stroke compensation S
mm
cm
inch
ft
AHUBMAX
automatic stroke compensation S
mm
HUBMAX
maximum stroke compensation S
mm
AS
Clamping screw
mm
GEW
g
A
mm
POS
Position
BMIN
mm
BMAX
mm
C
mm
C1
mm
D
Diameter
mm
D1
mm
HWMIN
mm
HWMAX
mm
H
mm
H1
mm
H2
mm
I
Thread
mm
K
mm
L
12.7 mm
L1
mm
M
mm
M1
mm
N
mm
P
mm
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D