CAD model selection
Selectable products: 1
98616
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6886 - Self-aligning clamping screw for solid and closed clamping arms
Bill of material
98616
BESTNR
Order No.
98616
GR
Size
1
PDF
catalog sheet
PDF
SC
Screw DIN 6332
M 5x 35
D
Diameter
12
mm
L
37
mm
L3
10
11
12
13
14
15
16
17
18
19
20
21
22
23
mm
W
Angle
-10
-9
-8
-7
-6
-5
-4
-3
-2
-1
0
1
2
3
4
5
6
7
8
9
10
°
GEW
Weight
8
g
CTN
Customs tariff number
73181582
EAN
European Article Number
4020772098612
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D