??
CAD model selection
Selectable products: 2
67819
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6901 - Screw Pump
Bill of material
67819
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
BD
max. operating pressure
350 bar
HVU
Stroke volume per rev.
2.1 cm³
HVG
Stroke volume total
26 cm³
AM
max. torque at spindle
50 Nm
GEW
Weight
g
CTN
Customs tariff number
84132000
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D