??
CAD model selection
Selectable products: 5
327742
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6906 DBV200 - Pump unit with pressure relief valve and electronic pressure switch, max. operating pressure 200 bar
Bill of material
327742
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
200 bar
SK
Clamping circuits
Q
2.5 l/min
VA
Valve type
4/3
BD
Matching control unit
ES
Electronic control
H
mm
DS
Pressure switch
GEW
Weight
g
CTN
Customs tariff number
84136020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D