??
CAD model selection
Selectable products: 2
326579
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6916-12-0x - Throttle/Check Valve
Bill of material
326579
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BMAX
max. operating pressure
350 bar
A
max.
mm
C
mm
D
mm
E
Diameter
mm
SW
Width across flats
mm
MD
Tightening torque
Nm
QMAX
Flow max.
5.7 l/min
G
Thread
Zoll
GEW
Weight
47 g
CTN
Customs tariff number
84812010
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D