??
CAD model selection
Selectable products: 6
562226
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6918-XX-XXX - Sequence valve, threaded design
Bill of material
562226
BESTNR
Order No.
ARTNR
Article No.
PDF
PDF
ED
Input pressure at P max.
bar
EB
Setting range at A
bar
L
L max.
mm
B
mm
C
mm
E
Diameter
mm
F
mm
G
Connection
Inch
SW
mm
SW1
mm
SW2
4 mm
MDX
Torque max.
Nm
MD1X
Torque 1 max.
7 Nm
GEW
Weight
g
CTN
Customs tariff number
84812090
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D