??
CAD model selection
Selectable products: 2
6163
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6945-28 - Clamping Stud Holder, hydraulic
Bill of material
6163
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BMAX
max. operating pressure
bar
SK
Pull Force cylinder
kN
SZ
Clamping stud dia.
mm
FK
Spring force min.
1200 N
A
360 mm
B
mm
C
mm
D
Diameter
mm
E
78 mm
F
mm
M
Thread
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D