??
CAD model selection
Selectable products: 10
562241
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FP_2W - Swing clamp, base-flange-mounting, precision design, double acting
Bill of material
562241
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
TYPBA
Operating mode
double acting
TYPVERS
version
SKS
Clamping force at 350 bar clamp
kN
SKL
Clamping force at 350 bar unclamp
kN
M
Clamping stroke
mm
N
Total stroke
mm
POS
Position
OPT
Options
OVS
Oil capacity clamp
cm3
OVL
Oil capacity unclamp
cm3
WKS
effective piston area Sp
cm2
WKL
effective piston area Lo
VQ
Max. oil flow rate Q
l/min.
A
Diameter
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
mm
H
Diameter
mm
JXT
Thread x Depth
mm
K
Diameter
mm
P
mm
Q
Diameter
mm
S
mm
T
mm
V
mm
X
Angle
°
Y
Diameter
mm
Z
Angle
°
AA
Angle
°
AC
Thread
Inch
AD
Diameter
mm
OR1
O-ring 1, Order number
183608
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D