??
CAD model selection
Selectable products: 3
66506
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951FZ-DW - Push-Pull Cylinder, base-flange-mounting with guided piston rod
Bill of material
66506
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
double acting
PDF
catalog sheet
PDF
KD
Push force at 350 bar
kN
KZ
Pull force at 350 bar
kN
VD
Vol. push
cm ³
VZ
Vol. pull
cm ³
VQ
Max. oil flow rate Q
l/min.
POS
Position
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Diameter
mm
C
mm
D
mm
F
mm
G
mm
H
Diameter
mm
J
Thread
mm
K
Diameter
mm
P
mm
Q
Diameter
mm
R
mm
S
mm
T
mm
V
mm
U
mm
W
mm
X
mm
Y
mm
Z
Angle
°
AC
Thread
Inch
AD
Diameter
mm
OR1
O-ring 1, Order number
183608
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D