??
CAD model selection
Selectable products: 10
68452
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951G_2w - Swing Clamp, thread-flange-mounting, double acting
Bill of material
68452
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
BDMAX
max. operating pressure
350 bar
TYPBA
double acting
TYPVERS
version
SKS
Clamping force at 350 bar clamp
kN
SKL
Clamping force at 350 bar unclamp
kN
POS
Position
M
Clamping stroke
mm
N
Total stroke
mm
OPT
Options
OVS
Oil capacity clamp
cm ³
OVL
Oil capacity unclamp
cm ³
WKS
effective piston area Sp
cm ²
WKL
effective piston area Lo
cm ²
QMAX
Max. oil flow rate Q
l/min.
A
Thread
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
13.0 mm
H
Diameter
mm
JXT
Thread x Depth
P
mm
R
mm
T
Diameter
mm
U
Thread
V
Angle
°
W
mm
AD
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D