??
CAD model selection
Selectable products: 3
66605
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6951GZ_EW - Pull Cylinder, thread-flange-mounting, with guided piston rod, single-acting
Bill of material
66605
BESTNR
Order No.
ARTNR
Article No.
TYPBA
Operating mode
single-acting, with spring return
PDF
catalog sheet
PDF
KZ
Pull force at 350 bar
kN
VZ
Vol. pull
cm ³
VQ
Max. oil flow rate Q
l/min.
POS
Position
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
A
Thread
mm
C
mm
D
mm
F
mm
G
13.0 mm
H
Diameter
mm
JXT
Thread x Depth
mm
L
mm
P
mm
R
mm
T
Diameter
mm
U
Thread
Inch
V
Angle
°
W
mm
AD
Diameter
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D