??
CAD model selection
Selectable products: 6
556956
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6952CP - Swing clamp, plug-in mounting, double acting
Bill of material
556956
BESTNR
Order No.
ARTNR
Article No.
PDF
catalog sheet
PDF
TYPBA
Operating mode
doppelt wirkend
POS
Position
SKS
Clamping force at 350 bar clamp
kN
M
Clamping stroke
mm
N
Total stroke
mm
OPT
Options
OVS
Oil capacity clamp
cm ³
OVL
Oil capacity unclamp
cm ³
WKS
effective piston area Sp
cm ²
WKL
effective piston area Lo
cm ²
TMIN
min. permitted clamping time. Specifications with clamping arm, standard
s
QMAX
Clamping force - specifications with clamping arm, standard
l/min.
A
Diameter
mm
A1
Diameter
mm
B
mm
C
mm
D
mm
E
mm
F
mm
G
Diameter
mm
H
Diameter
mm
H1
Diameter
mm
JXT
Thread x Depth
mm
L
mm
P
mm
S
mm
OR1
O-ring 1, Order number
OR2
O-ring 2, Order number
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes
Preview - Generation
Preview
3D
Dimension
2D